IESNA:LM-63-2002
[TEST]P1197457
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-827-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3887
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
444.5 437.7 442.2 451.1 461 470.9 480.1 487.4 494 503.2
517.1 539.3 570.7 607.8 665.3 760.5 867.9 995.3 1151.8 1309.9
1478 1609.1 1691.1 1750.7 1773.4 1782.1 1812.6 1873 1871.5 1703.5
1278 546.5 143.1 59.2 22.1 6.2 0
444.5 440.2 444.7 453.6 463.5 473.3 482.2 489.4 496 504.9
518.3 540.3 571.3 607.6 663 753.5 859.1 982.8 1135.1 1314.1
1480.9 1609.5 1690.1 1747.6 1771.5 1785.6 1819 1879.4 1869.7 1688.7
1238.4 506.7 142.9 57.7 21.9 6 0
444.5 439.5 443.5 451.7 461.2 470.3 478.3 483.7 488.6 495.8
507.2 525.7 552.7 585.5 634.6 714.1 815.8 936.2 1069.2 1220.3
1370.6 1507 1602.7 1668.7 1713.4 1757.3 1813.2 1881.8 1913.4 1792
1420.9 721.8 218.1 80.2 39 8.5 0
444.5 438.7 442.4 449.8 457.9 465.7 472.9 476.6 479.1 482.8
489.8 502.2 521.6 545.1 578.1 632.1 706.1 793.3 891.6 1004.2
1128.9 1259.4 1382.9 1489.1 1580.8 1669.7 1786 1925.1 2035.8 2034.6
1833.6 1357.4 615.4 239.4 82.7 28.7 0
444.5 438.7 441.6 448.2 455.2 462.2 469.2 473.1 475 476.9
483 491.9 507 524.1 543.4 572.3 615.6 670.4 739.5 822.4
916.4 1014.3 1126.9 1246.9 1373 1508.1 1660.6 1847 2080.4 2274.6
2306.9 2064.7 1404.2 686.1 242 59 0
444.5 438.9 441.4 447.4 454.2 461.6 468.2 472.7 475 477.3
484.3 494 508 523 537.1 556 589.4 632.5 689 758.7
837.4 924 1014.9 1122.3 1241.1 1372.6 1526.6 1718.6 1984.3 2261.8
2419.3 2261.6 1670.1 937.2 386.6 89.5 0
444.5 438.7 440.8 446.5 453.3 460.6 467.2 472.1 475.2 478.9
485.7 496 508.4 519.5 528.8 543.9 569.8 603 649.6 708
773.5 844.2 922.6 1011.2 1113.5 1225.8 1374.9 1560.8 1811.5 2117.7
2312.3 2133.8 1465.2 764.9 279.8 47.8 0
444.5 440.2 440.6 445.3 452.1 460.2 467.8 474.2 479.5 483.2
487.8 494.6 502.4 507.8 513.8 523.4 537.3 554.8 581.4 621.4
666.1 717.2 775.4 841.3 915.1 1003.4 1108.3 1239 1399.8 1607.2
1735.9 1514.5 978 436.2 111.5 18.3 0
444.5 441.6 441.4 444.7 451.3 459.9 468.8 477.1 483.7 488.4
492.7 496.8 498.1 497.7 499.7 504.3 511.7 522.6 539.3 563.6
597.5 636.6 684.5 740.9 805.1 877.2 956 1048.1 1158 1252.8
1230.4 982.2 561.2 202.7 50.5 14.2 0
444.5 443 443.2 445.7 451.9 459.7 470 480.1 488.2 494.6
499.9 503 503 502 501 500.6 502.4 508.4 519.9 538.5
564.9 599.9 641.2 690.2 748.2 813.7 884 957 1017.6 1025
905.7 598.9 214 57.9 28.2 11.1 0
444.5 445.3 446.3 450 456.6 464.5 475.4 486.7 497.3 507.2
516.8 524.7 530.2 535.2 539.5 544.7 552.3 562.6 578.1 603
640.3 690 752.5 834.7 940.5 1052 1168.5 1256.1 1267.3 1099.7
765.3 375.8 103.7 34.4 15.5 4.5 0
444.5 445.9 447.8 451.9 459.1 468.2 479.9 492.7 505.1 517.9
531.9 545.5 559.1 572.9 588.6 609 634.4 667.3 710.2 765.1
833.5 911.4 998 1101.5 1214.7 1316.5 1377.2 1366.4 1245.2 970.6
591.5 281.2 95 33.2 13 2.7 0
444.5 447 450 455.6 464.1 474.4 488 503.4 518.3 535.6
555.4 578.3 604.5 635 672.5 720.1 777.4 841.6 908.1 975.6
1041.1 1101.3 1157 1217 1279 1319.8 1313.7 1241.3 1082.3 795.8
468 202.7 75.2 30.5 12.4 2.9 0
444.5 448.8 454.8 463.7 475.4 489.2 507 527.4 552.5 584.1
625.3 674.8 729.4 792.3 851.9 904.4 944.6 972.9 990.4 1001.9
1012.3 1016.6 1005.4 982.8 943 864.6 733.9 554.6 361.6 207
111.7 63.7 40.2 25.6 14.2 3.5 0
444.5 450.3 459.5 471.7 486.7 504.9 528 559.1 598.7 648.6
703.6 756.2 802.2 835.4 853.5 858 850.8 832.3 800.7 753.1
690 611.7 515.4 408 310.1 237.5 187 148.8 118.7 96.1
75.7 59 44.9 29.9 16.3 3.7 0
444.5 452.1 465.1 480.6 498.5 521.2 551.9 593.3 644.3 697.4
743.2 776.2 791.2 788.6 770.6 739.3 692.9 628.4 555.4 481
417.7 368.4 327 284.5 240.6 202 170.3 144.1 120.8 100.4
82.5 66.4 50.7 32.8 19.6 6 0
444.5 454.2 470.3 489 511.5 539.1 576.8 626.1 679.1 721.6
746.1 750.8 739.1 714.1 677.4 623.6 558.3 490.9 433.8 393.6
368.4 347.4 320.4 288.8 249.5 218.9 193.8 168.2 145.8 126.4
108 88.2 68.9 49.3 30.3 10.5 0
444.5 457.1 476.2 497.7 522.6 553.5 595.2 647.6 696.4 724
727.1 710 683 649.4 605.1 550 489.8 437.1 405.9 386.1
358.5 331.3 296 265.1 257.1 239.8 216.3 193 170.9 149.1
127.4 107.6 86.2 65.1 42.9 15.5 0
444.5 458.9 480.6 505.1 533.3 566.7 609.8 658.3 699.3 711.7
697 667.3 635.4 599.5 556.6 505.9 454.6 421.4 409.6 387
355.6 313.2 274.2 267.6 256.9 239.6 217.9 195.2 173.2 151.7
130.5 111.1 89.7 69.7 45.1 19 0
444.5 460.8 484.1 511.1 541.8 577.3 621.6 670.4 700.1 694.4
664.3 627.8 595.6 564.5 526.1 480.8 440.4 428.2 414.8 385.9
341.4 286.6 271.3 262.4 255.4 238.3 218.1 196.9 174.6 152.6
131.9 107.2 81.4 60.6 37.3 15 0
444.5 462 485.1 513.3 545.3 582 627.3 676 700.7 686.3
649.2 611.9 578.9 546.9 512.1 474.4 441.8 434 415.4 381.6
327.4 282.2 267.6 256.7 250.7 235.6 217.9 197.3 176.3 155.7
135.7 109.3 81 60.4 30.1 12.8 0
444.5 461.2 485.5 513.5 545.5 582 626.9 675.8 702.4 688.6
651.5 613.7 580.8 549.2 515.2 478.9 446.8 439.3 419.5 384.9
329.2 283.7 268.2 255.6 249 234.6 217.9 197.7 177.1 156.9
136.1 107.6 80.2 57.5 29.7 11.8 0
